2.8.32 CANFD_ERROR Enum
C
typedef enum { CANFD_ERROR_NONE = 0x0, CANFD_ERROR_TX_RX_WARNING_STATE = 0x10000, CANFD_ERROR_RX_WARNING_STATE = 0x20000, CANFD_ERROR_TX_WARNING_STATE = 0x40000, CANFD_ERROR_RX_BUS_PASSIVE_STATE = 0x80000, CANFD_ERROR_TX_BUS_PASSIVE_STATE = 0x100000, CANFD_ERROR_TX_BUS_OFF_STATE = 0x200000 } CANFD_ERROR;
Summary
CANFD Transfer Error data type.
Description
This data type defines the CANFD Transfer Error.
Remarks
None.