2.8.38 CANFD_RX_MSG_OBJECT Struct
C
typedef struct { /* CANFD Rx message - SID[10:0] and EID[28:11] */ uint32_t r0; /* CANFD Rx message - DLC[3:0], IDE[4], RTR[5], BRS[6], FDF[7] ESI[8] and FILHIT[15:11] */ uint32_t r1; /* CANFD Rx message - RXMSGTS and Receive Buffer Data Bytes */ uint8_t data[]; } CANFD_RX_MSG_OBJECT;
Summary
CANFD Receive Message Object structure.
Description
This data structure defines the CANFD Rx Message Object format.
Remarks
None.