2.8.62 CANx_MessageAcceptanceMaskSet Function

C

void CANx_MessageAcceptanceMaskSet(CAN_MAILBOX_NUM mailbox, uint32_t id) // x - Instance of the CAN peripheral

Summary

Set Message acceptance identifier mask in mailbox.

Precondition

CANx_Initialize must have been called for the associated CAN instance.

Parameters

ParamDescription
mailboxMailbox number
id11-bit or 29-bit identifier

Returns

None.

Example

CAN0_MessageAcceptanceMaskSet(CAN_MAILBOX_0, 0x111);

Remarks

None.