2.8.12 CAN_MAILBOX_TX_ATTRIBUTE Enum

C

typedef enum
{
    CAN_MAILBOX_DATA_FRAME_TX = 0,
    CAN_MAILBOX_DATA_FRAME_PRODUCER,
    CAN_MAILBOX_REMOTE_FRAME_CONSUMER
} CAN_MAILBOX_TX_ATTRIBUTE;

Summary

CAN Mailbox TX Attribute for Transmit mailbox, Producer Tx Mailbox and Consumer Tx Mailbox.

Description

This data type defines CAN Mailbox TX Attribute. Only One attribute need to be passed as parameter value while invoking message transmit function.

Remarks

None.