2.8.61 CANx_MessageAcceptanceMaskGet Function

C

uint32_t CANx_MessageAcceptanceMaskGet(CAN_MAILBOX_NUM mailbox) // x - Instance of the CAN peripheral

Summary

Get Message acceptance identifier mask from mailbox.

Precondition

CANx_Initialize must have been called for the associated CAN instance.

Parameters

ParamDescription
mailboxMailbox number

Returns

Returns Message acceptance identifier mask.

Example

uint32_t id;
id = CAN0_MessageAcceptanceMaskGet(CAN_MAILBOX_0);

Remarks

None.