2.8.9 CAN_MAILBOX_NUM Enum
C
typedef enum { CAN_MAILBOX_0 = 0, CAN_MAILBOX_1, CAN_MAILBOX_2, CAN_MAILBOX_3, CAN_MAILBOX_4, CAN_MAILBOX_5, CAN_MAILBOX_6, CAN_MAILBOX_7 } CAN_MAILBOX_NUM;
Summary
CAN Mailbox Number.
Description
This data type defines CAN Mailbox Number 0 to 7.
Remarks
None.