2.8.30 CAN_TXRX_BUFFERS_CALLBACK_OBJ Struct
C
typedef struct { /* Transfer Event Callback */ CAN_TXRX_BUFFERS_CALLBACK callback; /* Transfer Event Callback Context */ uintptr_t context; } CAN_TXRX_BUFFERS_CALLBACK_OBJ;
Summary
CAN transfer event callback structure for Tx/Rx Buffers.
Description
This data structure stores transfer event callback and it's context.
Remarks
None.