2.8.6 CAN_INTERRUPT_MASK Enum
C
The CAN Interrupt mask vary based on device family. Refer to the generated header file for the actual interrupt mask types and values.
Summary
CAN Interrupt Mask.
Description
This data type defines the CAN Interrupt sources number.
Remarks
None.