2.8.53 CANx_InterruptEnable Function
C
void CANx_InterruptEnable(CAN_INTERRUPT_MASK interruptMask) // x - Instance of the CAN peripheral
Summary
Enables CAN Interrupt.
Precondition
CANx_Initialize must have been called for the associated CAN instance.
Parameters
Param | Description |
---|---|
interruptMask | Interrupt to be enabled |
Returns
None
Example
CAN_INTERRUPT_MASK interruptMask = CAN_INTERRUPT_MB0_MASK; CAN0_InterruptEnable(interruptMask);
Remarks
None.