2.8.10 CAN_MAILBOX_RX_ATTRIBUTE Enum
C
typedef enum
{
CAN_MAILBOX_DATA_FRAME_RX = 0,
CAN_MAILBOX_DATA_FRAME_RX_OVERWRITE,
CAN_MAILBOX_DATA_FRAME_CONSUMER
} CAN_MAILBOX_RX_ATTRIBUTE;
Summary
CAN Mailbox RX Attribute for Reception Mailbox, Reception Mailbox with overwrite, Consumer Rx Mailbox and Producer Rx Mailbox.
Description
This data type defines CAN Mailbox RX Attribute. Only One attribute need to be passed as parameter value while invoking message receive function.
Remarks
None.