2.8.40 CANFD_TX_MSG_OBJECT Struct
C
typedef struct { /* CANFD Tx message - SID[10:0] and EID[28:11] */ uint32_t t0; /* CANFD Tx message - DLC[3:0], IDE[4], RTR[5], BRS[6], FDF[7] ESI[8] and SEQ[31:9] */ uint32_t t1; /* CANFD Tx message - Transmit Buffer Data Bytes */ uint8_t data[]; } CANFD_TX_MSG_OBJECT;
Summary
CANFD Transmit Message Object structure.
Description
This data structure defines the CANFD Tx Message Object format.
Remarks
None.