14.8.28 VERSION_NUM
The register VERSION_NUM can be used for the radio transceiver identification and includes the version number of the device.
Name: | VERSION_NUM |
Offset: | 0x1D |
Reset: | 0x03 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VERSION_NUM[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 |
Bits 7:0 – VERSION_NUM[7:0] VERSION_NUM
Value | Description |
---|---|
0x03 | Revision C |