14.8.19 CC_CTRL_0
The CC_CTRL_0 register controls the frequency selection, if the selection by CHANNEL (register 0x08, PHY_CC_CCA) is not used.
| Name: | CC_CTRL_0 |
| Offset: | 0x13 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CC_NUMBER[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – CC_NUMBER[7:0] CC_NUMBER
These bitscontrols the center frequency if the selection by channel number according to IEEE 802.15.4 is not used.
| Value | Description |
|---|---|
| 0x00 |
Alternative frequency selection with 100kHz or 1MHz frequency spacing CC_BAND = 0x0: Not used CC_BAND = 0x1: Valid values are [0xFF, 0xFE, …,0x00] CC_BAND = 0x2: Valid values are [0xFF, 0xFE, …,0x00] CC_BAND = 0x3: Valid values are [0xFF, 0xFE, …,0x00] CC_BAND = 0x4: Valid values are [0x5E, 0x5D, …,0x00] CC_BAND = 0x5: Valid values are [0x66, 0x65, …,0x00] CC_BAND = 0x6: Valid values are [0xFF, 0xFE, …,0x00] All other values are reserved |