14.8.27 PART_NUM
The register PART_NUM can be used for the radio transceiver identification and includes the part number of the device.
Name: | PART_NUM |
Offset: | 0x1C |
Reset: | 0x07 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PART_NUM[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 1 |
Bits 7:0 – PART_NUM[7:0] PART_NUM
Value | Description |
---|---|
0x07 | AT86RF212B part number |