14.8.29 MAN_ID_0
Part one of the JEDEC manufacturer ID.
| Name: | MAN_ID_0 |
| Offset: | 0x1E |
| Reset: | 0x1F |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MAN_ID_0[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 1 | |
Bits 7:0 – MAN_ID_0[7:0] MAN_ID_0
| Value | Description |
|---|---|
| 0x1F |
JEDEC manufacturer ID, bits[7:0] of the 32-bit JEDEC manufacturer ID are stored in register bits MAN_ID_0. Bits [15:8] are stored in register 0x1F (MAN_ID_1). The higher 16 bits of the ID are not stored in registers. |