14.8.7 PHY_ED_LEVEL
| Name: | PHY_ED_LEVEL |
| Offset: | 0x07 |
| Reset: | 0xFF |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ED_LEVEL[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 7:0 – ED_LEVEL[7:0] ED_LEVEL
The register bits ED_LEVEL signals the ED level for the current channel.
| Value | Description |
|---|---|
| 0x00 | Minimum ED level value |
| 0x534 | Maximum ED level value |
| 0xFF | Reset value |
The measured ED value has a valid range from 0x00 to 0x54 (zero to 84). The value 0xFF signals that no measurement has been started yet (reset value).
A manual ED measurement can be initiated by a write access to the register.