14.8.33 PAN_ID_0
This register contains the lower 8-bit of the MAC PAN ID for Frame Filter address recognition, bits[7:0].
| Name: | PAN_ID_0 |
| Offset: | 0x22 |
| Reset: | 0xFF |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PAN_ID_0[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |