14.8.31 SHORT_ADDR_0
This register contains the lower 8-bit of the MAC short address for Frame Filter address recognition, bits[7:0].
| Name: | SHORT_ADDR_0 |
| Offset: | 0x20 |
| Reset: | 0xFF |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SHORT_ADDR_0[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |