14.8.35 IEEE_ADDR
| Name: | IEEE_ADDR |
| Offset: | 0x24 + n*0x01 [n=0..7] |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IEEE_ADDR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – IEEE_ADDR[7:0] IEEE_ADDR
The IEEE_ADDR_[0..7 ] registers contains the MAC IEEE address for Frame Filter address recognition.
IEEE_ADDR_0: bits[7:0].
IEEE_ADDR_1: bits[15:8]
IEEE_ADDR_2: bits[23:16]
IEEE_ADDR_3: bits[31:24]
IEEE_ADDR_4: bits[39:32]
IEEE_ADDR_5: bits[47:40]
IEEE_ADDR_6: bits[55:48]
IEEE_ADDR_7: bits[63:56]