14.8.30 MAN_ID_1
Part two of the JEDEC manufacturer ID.
| Name: | MAN_ID_1 |
| Offset: | 0x1F |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MAN_ID_1[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – MAN_ID_1[7:0] MAN_ID_1
| Value | Description |
|---|---|
| 0x00 |
JEDEC manufacturer ID, bits[15:8] of the 32-bit JEDEC manufacturer ID are stored in register bits MAN_ID_1. Bits [7:0] are stored in register 0x1E (MAN_ID_0). The higher 16 bits of the ID are not stored in registers. |