2.1.23.3 System Clock (FASTCLK)

The system clock (FASTCLK) is the frequency specified in the Analog System Builder dialog box. This clock defines the operating frequency of the Analog System Builder (ASB) and the Flash Memory Block (FMB) during normal system execution, after initialization has completed.

ASB requires this frequency information because it uses the FASTCLK value to calculate the ADC clock.