2.1.7.4 Generate CoreConsole/CoreAI system option

This option enables generation of a CoreConsole configuration file for an analog system, which can then be imported into the CoreConsole tool. CoreConsole uses this configuration file to instantiate the CoreAI macro. This option is available only when targeting ARM or Cortex‑M1 devices in the workspace.

Generated Files
When you select this option, the following files are generated:
  • CFG
  • LOG
  • CXF
  • CCF ( CoreConsole configuration file )
CoreConsole Configuration File
The *.ccf file is imported into CoreConsole to configure CoreAI. This file contains the information required to configure parameters within CoreAI that are represented through the Analog System Builder, including:
  • Generics used to configure CoreAI based on analog port usage
  • Port mappings
  • Analog Configuration multiplexer (ACM) memory contents
  • Mapping of user‑defined channels to logical channel numbers