This configuration instantiates only the Analog Block model (as shown in the following figure).
It omits the data processing, sequence controller, and the ADC management features. If you use
this configuration you must completely manage the ADC and all related AB functionality.Figure 1-11. System Diagram for ADC Only
This option disables sequencing (Sequencer dialog box); flag generation for peripherals (the flag grid for peripherals); data averaging (Digital Filtering Factor and Initial Averaging value); ASSC RAM access, SMEV RAM access; SMEV Status access; and the ability to specify the external resistor in the Current Monitor.
Without the ASSC, you must also manage some general ADC features as follows:
ADC clock divider (derived from the
system clock frequency)
ADC resolution (resolution combo box on
main screen)
Acquisition time for peripherals (available on each peripheral)