1.2.7.4 Generate CoreConsole/CoreAI System Option
This option enables you to generate a CoreConsole Configuration File of an Analog System that will then be imported into the CoreConsole tool. The CoreConsole tool uses the configuration file to instantiate your CoreAI macro. This option is available only if you target ARM or Cortex-M1 dies in your workspace.
The following files are generated when you select this option are:
- CFG
- LOG
- CXF
- CCF (CoreConsole configuration file )
The *.ccf file is imported into CoreConsole to configure CoreAI. This file
contains the following information to properly configure certain parameters inside CoreAI that
are represented through the ASB:
- Generics to setup CoreAI that depend on analog port usage
- Port Mappings
- ACM Memory Content
- User Channel to logical number mapping