1.2.9.3 ADC Only with Calibration

This configuration instantiates only the Analog Block model (as shown in the following figure). It omits the data processing, sequence controller, and the ADC management features. If you use this configuration you must completely manage the ADC and all related AB functionality. Note that when you export DATAVALID, BUSY, and ADCRESULT signals with calibration, the signals come from the Calibration IP block as shown in the figure below.

Figure 1-14. System Diagram for ADC Only
???

Related topics:

ASB Advanced Options - ASSC RAM

ASB Advanced Options - SMEV RAM

ASB Advanced Options - SMEV Status

ASB Advanced Options - ADC Results

ASB Advanced Options - ACM Bus