10.4.12.1.6 Pipeline for Port A and Port B

Click the Pipeline checkbox if you want the software to configure the PIPEA and PIPEB signals to make the output pipelined. This is a static selection and cannot be changed dynamically by driving it with a signal.

If you choose to Initialize RAM, you can customize your RAM content with the RAM Content Manager.

Note: Dual Port RAM configured in INIT mode does not support pass write data to output. This is because in INIT mode, write always occurs on Port A and read occurs on Port B.