10.4.12.1.3 Single Clock (CLKB) or Independent Port A and B Clocks (CLKA and CLKB)
The default for Dual Port RAM is independent clocks (one each for Port A and Port B); click the Single clock checkbox to drive CLKA and CLKB with the same clock.
- Clock Polarity
- Click the up or down arrows to change the active edge of your clock. If you use independent clocks you can select the polarity of both the Port A (CLKA) and Port B (CLKB) clocks. The core configurator software instantiates inverters to achieve the specified polarity.