20.2.15.1.1 Include in the Report
Select the option(s) that you want to include in the Power Report:
Power summary: This section reports the static, dynamic and total power consumption of the design.
Breakdown by rail: This section shows the power consumption of each rail.
Breakdown by type: This section enables reporting on the power consumption according to: gates, nets, clocks, core static, IOs and memories.
Breakdown by clock domain: This section enables reporting on the power consumption of each clock domain.
Thermal summary: This section includes a thermal report. The ambient temperature can be defined by the operating conditions or defined by the ambient temperature.
When the first option is selected, the following characteristics are reported:
- Operating conditions
- Temperature range
- Junction temperature
When the second option is selected, the following characteristics are reported:
- Ambient temperature
- Cooling style
- Package
- Thermal resistance Theta-JA
- Junction temperature
- Temperature range
- Junction temperature range limits specification
Battery Life: This section reports the battery life.
Clock Domain Summary: This section reports the clock and data frequencies for each clock domain.
Operating Condition Summary: This section reports the operating conditions.
Annotation Coverage: This section reports the number and percentage of pins annotated by each source (VCD, manual annotation, SmartTime constraint, vectorless estimation, and fixed values) for all clocks, register outputs, combinational outputs, set/reset nets, primary inputs, enable pins, and other pins