3.10.7.4.1.1 T3CR – Timer3 Control Register
| Name: | T3CR |
| Offset: | 0x013 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| T3ENA | T3TOS | T3RES | T3TOP | T3CPRM | T4CRM | T3CTM | T3OTM | ||
| Access | R/W | R/W | W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – T3ENA Timer3 Enable
1’ to enable Timer3.
If the T3ENA bit is written to logic ‘0’, Timer3 is disabled.
Reading this bit shows the actual state of Timer3. Because internal synchronization
requires 2½ asynchronous CL3 clock cycles to enable or disable Timer3, it may take
some time to read a logic ‘1’ after having enabled Timer3. The same
applies for disabling.Bit 6 – T3TOS Timer3 Toggle with Start
1’ if the modulator output of Timer3 must toggle when the
timer is enabled with T3ENA. If the T3TOS bit is written to logic
‘0’, the modulator output of Timer3 is not toggled on timer
enable.Bit 5 – T3RES Timer3 Reset
1’ to reset the prescaler and counter. This is only
allowed if the timer is stopped (T3ENA = 0). The T3RES bit is
automatically cleared one cycle after the write.Bit 4 – T3TOP T3 Toggle Output Preset
1’ to set the toggle flip-flop. If the T3TOP bit is
written to logic ‘0’, it resets the toggle flip-flop. This bit
allows the programmer to preset the toggle output flip-flop in the modulator of
Timer3.Note: If T3ENA =
1, no output preset is
possible.Bit 3 – T3CPRM Timer3 Capture Reset Mask
1’ to enable the counter reset if a match of the counter
with the compare register (T3COR) occurs. If the T3CRM bit is written to logic
‘0’, the counter reset is disabled.Bit 2 – T4CRM Timer4 Compare Reset Mask
1’ to enable the counter reset if a match of the counter
with the compare register (T4COR) occurs. If the T4CRM bit is written to logic
‘0’, the counter reset is disabled.Bit 1 – T3CTM Timer3 Compare Toggle Mask
1’ to enable the compare toggle. A match of the counter
with the compare register (T3COR) toggles the output flip-flop in the modulator of
Timer3. If the T3CTM bit is written to logic ‘0’, the compare
toggle is disabled.Bit 0 – T3OTM Timer3 Overflow Toggle Mask
1’ to enable the overflow toggle. A counter overflow
generates an output clock of the counter (CLKT3). If the T3OTM bit is
written to logic ‘0’, the overflow toggle is
disabled.