3.10.7.4.1.8 T3CORH – Timer3 Compare Register High Byte

The H/L compare registers contain a 16-bit value that is continuously compared with the counter value (T3CNT). The T3CORH represents the upper byte of the compare value. A match can be used to generate a compare interrupt, a counter reset or an output clock. This register must be modified only while the timer is disabled (T3CR.T3ENA = 0). Modifying the bits during operation leads to unpredictable operation.

Name: T3CORH
Offset: 0x07A
Reset: 0x00

Bit 76543210 
 T3CORH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – T3CORH[7:0] Timer3 Counter Compare Value High Byte