35.7.59 Timestamp Status 2

Table 35-77. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TSS2
Offset: 0x26C
Reset: 0x0000A000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ITBG[1:0]NTSG[1:0]     
Access RRRR 
Reset 1010 
Bit 76543210 
     TSP[3:0] 
Access RRRR 
Reset 0000 

Bits 15:14 – ITBG[1:0] Internal Timebase and SOF select Generic

This bitfield is fixed to 0x3.

ValueDescription
00no SOF option, no internal timebase
01no SOF option, internal timebase (default)
10SOF option, no internal timebase
11SOF option, internal timebase

Bits 13:12 – NTSG[1:0] Number of Timestamps Generic

This parameter is fixed to 0x1.

ValueDescription
004 timestamp registers (TS0-TS3)
018 timestamp registers (default, TS0-TS7)
1016 timestamp registers (TS0-TS15)
11Reserved

Bits 3:0 – TSP[3:0] Timestamp Pointer

The Timestamp Pointer is incremented by one each time a timestamp is captured. From its maximum value (7), it is incremented to 0.