35.7.56 TSU CREL

Table 35-74. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CREL_TSU
Offset: 0x260
Reset: 0x10000000
Property: R

Bit 3130292827262524 
 REL[3:0]STEP[3:0] 
Access RRRRRRRR 
Reset 00010000 
Bit 2322212019181716 
 SUBSTEP[3:0]YEAR[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 MON[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 DAY[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:28 – REL[3:0] Core Release

One digit, BCD-coded.

Bits 27:24 – STEP[3:0] Step of Core Release

One digit, BCD-coded.

Bits 23:20 – SUBSTEP[3:0] Sub-step of Core Release

One digit, BCD-coded.

Bits 19:16 – YEAR[3:0] Timestamp Year

One digit, BCD-coded. This field is set by generic parameter on synthesis.

Bits 15:8 – MON[7:0] Timestamp Month

Two digits, BCD-coded. This field is set by generic parameter on synthesis.

Bits 7:0 – DAY[7:0] Timestamp Day

Two digits, BCD-coded. This field is set by generic parameter on synthesis.