35.7.50 Tx Buffer Cancellation Finished

Table 35-68. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TXBCF
Offset: 0x1DC
Reset: 0x00000000
Property: R

Bit 3130292827262524 
 CF31CF30CF29CF28CF27CF26CF25CF24 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 CF23CF22CF21CF20CF19CF18CF17CF16 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CF15CF14CF13CF12CF11CF10CF9CF8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CF7CF6CF5CF4CF3CF2CF1CF0 
Access RRRRRRRR 
Reset 00000000 

Bit 31 – CF31 Tx Buffer Cancellation Finished 31

Bit 30 – CF30 Tx Buffer Cancellation Finished 30

Bit 29 – CF29 Tx Buffer Cancellation Finished 29

Bit 28 – CF28 Tx Buffer Cancellation Finished 28

Bit 27 – CF27 Tx Buffer Cancellation Finished 27

Bit 26 – CF26 Tx Buffer Cancellation Finished 26

Bit 25 – CF25 Tx Buffer Cancellation Finished 25

Bit 24 – CF24 Tx Buffer Cancellation Finished 24

Bit 23 – CF23 Tx Buffer Cancellation Finished 23

Bit 22 – CF22 Tx Buffer Cancellation Finished 22

Bit 21 – CF21 Tx Buffer Cancellation Finished 21

Bit 20 – CF20 Tx Buffer Cancellation Finished 20

Bit 19 – CF19 Tx Buffer Cancellation Finished 19

Bit 18 – CF18 Tx Buffer Cancellation Finished 18

Bit 17 – CF17 Tx Buffer Cancellation Finished 17

Bit 16 – CF16 Tx Buffer Cancellation Finished 16

Bit 15 – CF15 Tx Buffer Cancellation Finished 15

Bit 14 – CF14 Tx Buffer Cancellation Finished 14

Bit 13 – CF13 Tx Buffer Cancellation Finished 13

Bit 12 – CF12 Tx Buffer Cancellation Finished 12

Bit 11 – CF11 Tx Buffer Cancellation Finished 11

Bit 10 – CF10 Tx Buffer Cancellation Finished 10

Bit 9 – CF9 Tx Buffer Cancellation Finished 9

Bit 8 – CF8 Tx Buffer Cancellation Finished 8

Bit 7 – CF7 Tx Buffer Cancellation Finished 7

Bit 6 – CF6 Tx Buffer Cancellation Finished 6

Bit 5 – CF5 Tx Buffer Cancellation Finished 5

Bit 4 – CF4 Tx Buffer Cancellation Finished 4

Bit 3 – CF3 Tx Buffer Cancellation Finished 3

Bit 2 – CF2 Tx Buffer Cancellation Finished 2

Bit 1 – CF1 Tx Buffer Cancellation Finished 1

Bit 0 – CF0 Tx Buffer Cancellation Finished 0