35.7.19 Timeout Counter Configuration

This register is write-restricted and writable if both CCCR.CCE bit (CCCR <1>) and CCCR.INIT bit (CCCR <0>) are set.
Table 35-37. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TOCC
Offset: 0x128
Reset: 0xFFFF0000
Property: RW

Bit 3130292827262524 
 TOP[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 11111111 
Bit 2322212019181716 
 TOP[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 11111111 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      TOS[1:0]ETOC 
Access RWRWRW 
Reset 000 

Bits 31:16 – TOP[15:0] Timeout Period

Start value of the Timeout Counter (down-counter). Configures the Timeout Period.

Bits 2:1 – TOS[1:0] Timeout Select

When operating in Continuous mode, a write to TOCV register presets the counter to the value configured by bit TOCC.TOP (TOCC<31:16>) and continues down-counting. When the Timeout Counter is controlled by one of the FIFOs, an empty FIFO presets the counter to the value configured by bit TOCC.TOP (TOCC<31:16>). Down-counting is started when the first FIFO element is stored.
ValueNameDescription
0CONTContinuout operation
1TXEFTimeout controlled by TX Event FIFO
2RXF0Timeout controlled by Rx FIFO 0
3RXF1Timeout controlled by Rx FIFO 1

Bit 0 – ETOC Enable Timeout Counter

ValueDescription
0Timeout Counter disabled.
1Timeout Counter enabled.