35.7.5 Interrupt Flag Status and Clear register

Table 35-23. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTFLAG
Offset: 0x030
Reset: 0x00000000
Property: R/K

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       BERRDBG 
Access R/HS/KR/HS/K 
Reset 00 

Bit 1 – BERR AHB Bus Error Detection

Writing a ‘0’ to this bit has no effect.

Writing a '1' to this bit will set the AHB Bus Error Detection Interrupt Flag.

ValueDescription
0The AHB Bus Error Detection Flag is cleared.
1The AHB Bus Error Detection Flag is set.

Bit 0 – DBG Debug Message Reception

Writing a ‘0’ to this bit has no effect.

Writing a '1' to this bit will set the Debug Message Interrupt Flag.

ValueDescription
0The Debug Message Flag is cleared.
1The Debug Message Flag is set.