35.7.46 Tx Buffer Request Pending

Note: The TXBRP bits which are set while a Tx scan is in progress are not considered during this particular Tx scan. In case a cancellation is requested for such a Tx Buffer, this Add Request is canceled immediately, the corresponding TXBRP bit is reset.
Table 35-64. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TXBRP
Offset: 0x1CC
Reset: 0x00000000
Property: R

Bit 3130292827262524 
 TRP31TRP30TRP29TRP28TRP27TRP26TRP25TRP24 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 TRP23TRP22TRP21TRP20TRP19TRP18TRP17TRP16 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 TRP15TRP14TRP13TRP12TRP11TRP10TRP9TRP8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TRP7TRP6TRP5TRP4TRP3TRP2TRP1TRP0 
Access RRRRRRRR 
Reset 00000000 

Bit 31 – TRP31 Transmission Request Pending 31

Bit 30 – TRP30 Transmission Request Pending 30

Bit 29 – TRP29 Transmission Request Pending 29

Bit 28 – TRP28 Transmission Request Pending 28

Bit 27 – TRP27 Transmission Request Pending 27

Bit 26 – TRP26 Transmission Request Pending 26

Bit 25 – TRP25 Transmission Request Pending 25

Bit 24 – TRP24 Transmission Request Pending 24

Bit 23 – TRP23 Transmission Request Pending 23

Bit 22 – TRP22 Transmission Request Pending 22

Bit 21 – TRP21 Transmission Request Pending 21

Bit 20 – TRP20 Transmission Request Pending 20

Bit 19 – TRP19 Transmission Request Pending 19

Bit 18 – TRP18 Transmission Request Pending 18

Bit 17 – TRP17 Transmission Request Pending 17

Bit 16 – TRP16 Transmission Request Pending 16

Bit 15 – TRP15 Transmission Request Pending 15

Bit 14 – TRP14 Transmission Request Pending 14

Bit 13 – TRP13 Transmission Request Pending 13

Bit 12 – TRP12 Transmission Request Pending 12

Bit 11 – TRP11 Transmission Request Pending 11

Bit 10 – TRP10 Transmission Request Pending 10

Bit 9 – TRP9 Transmission Request Pending 9

Bit 8 – TRP8 Transmission Request Pending 8

Bit 7 – TRP7 Transmission Request Pending 7

Bit 6 – TRP6 Transmission Request Pending 6

Bit 5 – TRP5 Transmission Request Pending 5

Bit 4 – TRP4 Transmission Request Pending 4

Bit 3 – TRP3 Transmission Request Pending 3

Bit 2 – TRP2 Transmission Request Pending 2

Bit 1 – TRP1 Transmission Request Pending 1

Bit 0 – TRP0 Transmission Request Pending 0