35.7.51 Tx Buffer Transmission Interrupt Enable

Table 35-69. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TXBTIE
Offset: 0x1E0
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 TIE31TIE30TIE29TIE28TIE27TIE26TIE25TIE24 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 TIE23TIE22TIE21TIE20TIE19TIE18TIE17TIE16 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 TIE15TIE14TIE13TIE12TIE11TIE10TIE9TIE8 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 TIE7TIE6TIE5TIE4TIE3TIE2TIE1TIE0 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 31 – TIE31 Transmission Interrupt Enable 31

Bit 30 – TIE30 Transmission Interrupt Enable 30

Bit 29 – TIE29 Transmission Interrupt Enable 29

Bit 28 – TIE28 Transmission Interrupt Enable 28

Bit 27 – TIE27 Transmission Interrupt Enable 27

Bit 26 – TIE26 Transmission Interrupt Enable 26

Bit 25 – TIE25 Transmission Interrupt Enable 25

Bit 24 – TIE24 Transmission Interrupt Enable 24

Bit 23 – TIE23 Transmission Interrupt Enable 23

Bit 22 – TIE22 Transmission Interrupt Enable 22

Bit 21 – TIE21 Transmission Interrupt Enable 21

Bit 20 – TIE20 Transmission Interrupt Enable 20

Bit 19 – TIE19 Transmission Interrupt Enable 19

Bit 18 – TIE18 Transmission Interrupt Enable 18

Bit 17 – TIE17 Transmission Interrupt Enable 17

Bit 16 – TIE16 Transmission Interrupt Enable 16

Bit 15 – TIE15 Transmission Interrupt Enable 15

Bit 14 – TIE14 Transmission Interrupt Enable 14

Bit 13 – TIE13 Transmission Interrupt Enable 13

Bit 12 – TIE12 Transmission Interrupt Enable 12

Bit 11 – TIE11 Transmission Interrupt Enable 11

Bit 10 – TIE10 Transmission Interrupt Enable 10

Bit 9 – TIE9 Transmission Interrupt Enable 9

Bit 8 – TIE8 Transmission Interrupt Enable 8

Bit 7 – TIE7 Transmission Interrupt Enable 7

Bit 6 – TIE6 Transmission Interrupt Enable 6

Bit 5 – TIE5 Transmission Interrupt Enable 5

Bit 4 – TIE4 Transmission Interrupt Enable 4

Bit 3 – TIE3 Transmission Interrupt Enable 3

Bit 2 – TIE2 Transmission Interrupt Enable 2

Bit 1 – TIE1 Transmission Interrupt Enable 1

Bit 0 – TIE0 Transmission Interrupt Enable 0