35.7.43 Tx Buffer Configuration

Table 35-61. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TXBC
Offset: 0x1C0
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
  TFQMTFQS[5:0] 
Access RWRWRWRWRWRWRW 
Reset 0000000 
Bit 2322212019181716 
   NDTB[5:0] 
Access RWRWRWRWRWRW 
Reset 000000 
Bit 15141312111098 
 TBSA[13:6] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 TBSA[5:0]   
Access RWRWRWRWRWRW 
Reset 000000 

Bit 30 – TFQM Tx FIFO/Queue Mode

Bits 29:24 – TFQS[5:0] Transmit FIFO/Queue Size

Bits 21:16 – NDTB[5:0] Number of Dedicated Transmit Buffers

Bits 15:2 – TBSA[13:0] Tx Buffers Start Address