35.7.52 Tx Buffer Cancellation Finished Interrupt Enable

Table 35-70. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TXBCIE
Offset: 0x1E4
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 CFIE31CFIE30CFIE29CFIE28CFIE27CFIE26CFIE25CFIE24 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 CFIE23CFIE22CFIE21CFIE20CFIE19CFIE18CFIE17CFIE16 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 CFIE15CFIE14CFIE13CFIE12CFIE11CFIE10CFIE9CFIE8 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 CFIE7CFIE6CFIE5CFIE4CFIE3CFIE2CFIE1CFIE0 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 31 – CFIE31 Cancellation Finished Interrupt Enable 31

Bit 30 – CFIE30 Cancellation Finished Interrupt Enable 30

Bit 29 – CFIE29 Cancellation Finished Interrupt Enable 29

Bit 28 – CFIE28 Cancellation Finished Interrupt Enable 28

Bit 27 – CFIE27 Cancellation Finished Interrupt Enable 27

Bit 26 – CFIE26 Cancellation Finished Interrupt Enable 26

Bit 25 – CFIE25 Cancellation Finished Interrupt Enable 25

Bit 24 – CFIE24 Cancellation Finished Interrupt Enable 24

Bit 23 – CFIE23 Cancellation Finished Interrupt Enable 23

Bit 22 – CFIE22 Cancellation Finished Interrupt Enable 22

Bit 21 – CFIE21 Cancellation Finished Interrupt Enable 21

Bit 20 – CFIE20 Cancellation Finished Interrupt Enable 20

Bit 19 – CFIE19 Cancellation Finished Interrupt Enable 19

Bit 18 – CFIE18 Cancellation Finished Interrupt Enable 18

Bit 17 – CFIE17 Cancellation Finished Interrupt Enable 17

Bit 16 – CFIE16 Cancellation Finished Interrupt Enable 16

Bit 15 – CFIE15 Cancellation Finished Interrupt Enable 15

Bit 14 – CFIE14 Cancellation Finished Interrupt Enable 14

Bit 13 – CFIE13 Cancellation Finished Interrupt Enable 13

Bit 12 – CFIE12 Cancellation Finished Interrupt Enable 12

Bit 11 – CFIE11 Cancellation Finished Interrupt Enable 11

Bit 10 – CFIE10 Cancellation Finished Interrupt Enable 10

Bit 9 – CFIE9 Cancellation Finished Interrupt Enable 9

Bit 8 – CFIE8 Cancellation Finished Interrupt Enable 8

Bit 7 – CFIE7 Cancellation Finished Interrupt Enable 7

Bit 6 – CFIE6 Cancellation Finished Interrupt Enable 6

Bit 5 – CFIE5 Cancellation Finished Interrupt Enable 5

Bit 4 – CFIE4 Cancellation Finished Interrupt Enable 4

Bit 3 – CFIE3 Cancellation Finished Interrupt Enable 3

Bit 2 – CFIE2 Cancellation Finished Interrupt Enable 2

Bit 1 – CFIE1 Cancellation Finished Interrupt Enable 1

Bit 0 – CFIE0 Cancellation Finished Interrupt Enable 0