35.7.2 Control B Register

Table 35-20. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLB
Offset: 0x004
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 OFFSET[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bits 23:16 – OFFSET[7:0] Message RAM Base Address Offset.

This bitfield value represents the 8 bits offset of the memory base address (bits [23:16]). The base address is calculated using the following formula:

Base_Address = 0x20 << 24 + OFFSET << 16.

Note: It is recommended to write this register only when the Change Configuration bit in the CC Control register is set (CCCR.CCE = 1).