35.7.49 Tx Buffer Transmission Occurred

Table 35-67. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TXBTO
Offset: 0x1D8
Reset: 0x00000000
Property: R

Bit 3130292827262524 
 TO31TO30TO29TO28TO27TO26TO25TO24 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 TO23TO22TO21TO20TO19TO18TO17TO16 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 TO15TO14TO13TO12TO11TO10TO9TO8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TO7TO6TO5TO4TO3TO2TO1TO0 
Access RRRRRRRR 
Reset 00000000 

Bit 31 – TO31 Transmission Occurred 31

Bit 30 – TO30 Transmission Occurred 30

Bit 29 – TO29 Transmission Occurred 29

Bit 28 – TO28 Transmission Occurred 28

Bit 27 – TO27 Transmission Occurred 27

Bit 26 – TO26 Transmission Occurred 26

Bit 25 – TO25 Transmission Occurred 25

Bit 24 – TO24 Transmission Occurred 24

Bit 23 – TO23 Transmission Occurred 23

Bit 22 – TO22 Transmission Occurred 22

Bit 21 – TO21 Transmission Occurred 21

Bit 20 – TO20 Transmission Occurred 20

Bit 19 – TO19 Transmission Occurred 19

Bit 18 – TO18 Transmission Occurred 18

Bit 17 – TO17 Transmission Occurred 17

Bit 16 – TO16 Transmission Occurred 16

Bit 15 – TO15 Transmission Occurred 15

Bit 14 – TO14 Transmission Occurred 14

Bit 13 – TO13 Transmission Occurred 13

Bit 12 – TO12 Transmission Occurred 12

Bit 11 – TO11 Transmission Occurred 11

Bit 10 – TO10 Transmission Occurred 10

Bit 9 – TO9 Transmission Occurred 9

Bit 8 – TO8 Transmission Occurred 8

Bit 7 – TO7 Transmission Occurred 7

Bit 6 – TO6 Transmission Occurred 6

Bit 5 – TO5 Transmission Occurred 5

Bit 4 – TO4 Transmission Occurred 4

Bit 3 – TO3 Transmission Occurred 3

Bit 2 – TO2 Transmission Occurred 2

Bit 1 – TO1 Transmission Occurred 1

Bit 0 – TO0 Transmission Occurred 0