35.7.7 SYNCBUSY Register

Table 35-25. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SYNCBUSY
Offset: 0x05C
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SWRST 
Access R/HC/HS 
Reset 0 

Bit 0 – SWRST Software Reset Synchronization Busy

ValueDescription
0SWRST synchronization is not busy.
1SWRST synchronization is busy.