35.7.26 Interrupt Line Select

The Interrupt Line Select register assigns an interrupt generated by a specific interrupt flag from IR to one of the two module interrupt lines.
Table 35-44. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: ILS
Offset: 0x158
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
   ARALPEDLPEALWDILBOLEWL 
Access RWRWRWRWRWRW 
Reset 000000 
Bit 2322212019181716 
 EPLELOLBEULBECLDRXLTOOLMRAFLTSWL 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 TEFLLTEFFLTEFWLTEFNLTFELTCFLTCLHPML 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 RF1LLRF1FLRF1WLRF1NLRF0LLRF0FLRF0WLRF0NL 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 29 – ARAL Access to Reserved Address Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 28 – PEDL Protocol Error in Data Phase Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 27 – PEAL Protocol Error in Arbitration Phase Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 26 – WDIL Watchdog Interrupt Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 25 – BOL Bus_Off Status Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 24 – EWL Warning Status Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 23 – EPL Error Passive Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 22 – ELOL Error Logging Overflow Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 21 – BEUL Bit Error Uncorrected Interrupt Line

Bit 20 – BECL Bit Error Corrected Interrupt Line

Bit 19 – DRXL Message stored to Dedicated Rx Buffer Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 18 – TOOL Timeout Occurred Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 17 – MRAFL Message RAM Access Failure Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 16 – TSWL Timestamp Wraparound Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 15 – TEFLL Tx Event FIFO Element Lost Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 14 – TEFFL Tx Event FIFO Full Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 13 – TEFWL Tx Event FIFO Watermark Reached Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 12 – TEFNL Tx Event FIFO New Entry Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 11 – TFEL Tx FIFO Empty Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 10 – TCFL Transmission Cancellation Finished Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 9 – TCL Timestamp Completed Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 8 – HPML High Priority Message Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 7 – RF1LL Rx FIFO 1 Message Lost Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 6 – RF1FL Rx FIFO 1 FIFO Full Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 5 – RF1WL Rx FIFO 1 Watermark Reached Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 4 – RF1NL Rx FIFO 1 New Message Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 3 – RF0LL Rx FIFO 0 Message Lost Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 2 – RF0FL Rx FIFO 0 Full Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 1 – RF0WL Rx FIFO 0 Watermark Reached Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.

Bit 0 – RF0NL Rx FIFO 0 New Message Interrupt Line

ValueDescription
0Interrupt assigned to CAN interrupt line 0.
1Interrupt assigned to CAN interrupt line 1.