35.7.30 Extended ID Filter Configuration

Table 35-48. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: XIDFC
Offset: 0x188
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  LSE[6:0] 
Access RWRWRWRWRWRWRW 
Reset 0000000 
Bit 15141312111098 
 FLESA[13:6] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 FLESA[5:0]   
Access RWRWRWRWRWRW 
Reset 000000 

Bits 22:16 – LSE[6:0] List Size Extended

ValueDescription
0No extended Message ID filter.
1 - 64 Number of Extended Message ID filter elements.
> 64Values greater than 64 are interpreted as 64.

Bits 15:2 – FLESA[13:0] Filter List Extended Start Address

Start address of extended Message ID filter list. When the CAN module addresses the Message RAM it addresses 32-bit words, not single bytes. The configurable start addresses are 32-bit word addresses, i.e., only bits 15 to 2 are evaluated, the two least significant bits are ignored. Bits 1 to 0 will always be read back as “00”.