35.7.76 Actual Timebase

Table 35-94. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: ATB
Offset: 0x2B0
Reset: 0x00000000
Property: R/K/C

Bit 3130292827262524 
 TB[31:24] 
Access R/K/CR/K/CR/K/CR/K/CR/K/CR/K/CR/K/CR/K/C 
Reset 00000000 
Bit 2322212019181716 
 TB[23:16] 
Access R/K/CR/K/CR/K/CR/K/CR/K/CR/K/CR/K/CR/K/C 
Reset 00000000 
Bit 15141312111098 
 TB[15:8] 
Access R/K/CR/K/CR/K/CR/K/CR/K/CR/K/CR/K/CR/K/C 
Reset 00000000 
Bit 76543210 
 TB[7:0] 
Access R/K/CR/K/CR/K/CR/K/CR/K/CR/K/CR/K/CR/K/C 
Reset 00000000 

Bits 31:0 – TB[31:0] Timebase for timestamp generation