35.7.48 Tx Buffer Cancellation Request

Table 35-66. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TXBCR
Offset: 0x1D4
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 CR31CR30CR29CR28CR27CR26CR25CR24 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 CR23CR22CR21CR20CR19CR18CR17CR16 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 CR15CR14CR13CR12CR11CR10CR9CR8 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 CR7CR6CR5CR4CR3CR2CR1CR0 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 31 – CR31 Cancellation Request 31

Bit 30 – CR30 Cancellation Request 30

Bit 29 – CR29 Cancellation Request 29

Bit 28 – CR28 Cancellation Request 28

Bit 27 – CR27 Cancellation Request 27

Bit 26 – CR26 Cancellation Request 26

Bit 25 – CR25 Cancellation Request 25

Bit 24 – CR24 Cancellation Request 24

Bit 23 – CR23 Cancellation Request 23

Bit 22 – CR22 Cancellation Request 22

Bit 21 – CR21 Cancellation Request 21

Bit 20 – CR20 Cancellation Request 20

Bit 19 – CR19 Cancellation Request 19

Bit 18 – CR18 Cancellation Request 18

Bit 17 – CR17 Cancellation Request 17

Bit 16 – CR16 Cancellation Request 16

Bit 15 – CR15 Cancellation Request 15

Bit 14 – CR14 Cancellation Request 14

Bit 13 – CR13 Cancellation Request 13

Bit 12 – CR12 Cancellation Request 12

Bit 11 – CR11 Cancellation Request 11

Bit 10 – CR10 Cancellation Request 10

Bit 9 – CR9 Cancellation Request 9

Bit 8 – CR8 Cancellation Request 8

Bit 7 – CR7 Cancellation Request 7

Bit 6 – CR6 Cancellation Request 6

Bit 5 – CR5 Cancellation Request 5

Bit 4 – CR4 Cancellation Request 4

Bit 3 – CR3 Cancellation Request 3

Bit 2 – CR2 Cancellation Request 2

Bit 1 – CR1 Cancellation Request 1

Bit 0 – CR0 Cancellation Request 0