35.7.4 Interrupt Enable Set register

Table 35-22. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENSET
Offset: 0x02C
Reset: 0x00000000
Property: R/S

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       BERRDBG 
Access R/SR/S 
Reset 00 

Bit 1 – BERR Bus Error Interrupt Enable

Writing '0' to this bit has no effect.

Writing '1' to this bit will clear the Bus Error Interrupt Enable bit, which disables the Bus Error interrupt.

ValueDescription
0The Bus Error Interrupt is disabled.
1The Bus Error Interrupt is enabled, and an interrupt request is generated when the Bus Error Message Interrupt Flag is set.

Bit 0 – DBG Debug Message Interrupt Enable

Writing '0' to this bit has no effect.

Writing a '1' to this bit will clear the Debug Message Interrupt Enable bit, which disables the Debug Message Interrupt.

ValueDescription
0The Debug Message Interrupt is disabled.
1The Debug Message Interrupt is enabled, and an interrupt request is generated when the Debug Message Interrupt Flag is set.