8.12.31 Peripheral Pin Select Input Register 30

Name: RPINR30
Offset: 0xD40

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 SS3R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SS3R[7:0]  Assign SPI3 Client Select (SS3) to the Corresponding RPn Pin bits