Bits 13:8 – RP93R[5:0]
Peripheral Output Function is Assigned to RP93 Output Pin bits(1)
Bits 5:0 – RP92R[5:0]
Peripheral Output Function is Assigned to RP92 Output Pin bits(1)
DS70005452D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.