8.12.19 Peripheral Pin Select Input Register 17

Name: RPINR17
Offset: 0xD26

Bit 15141312111098 
 QEIHOM2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 QEINDX2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – QEIHOM2R[7:0] Assign QEI Home 2 Input (QEIHOM2) to the Corresponding RPn Pin bits

Bits 7:0 – QEINDX2R[7:0] Assign QEI Index 2 Input (QEINDX2) to the Corresponding RPn Pin bits